IESNA:LM-63-2002
[TEST]P1201871
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1C-730-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 3000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7514
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
758 787.7 842.7 904.9 959.1 1007 1045 1069.9 1079.4 1088.9
1127.3 1160.6 1209.3 1312.6 1460.6 1636.8 1813.7 1985.5 2137.5 2261
2397.9 2523.8 2653.3 2774.8 2883.2 2919.6 2857.9 2706.3 2306.9 1486.3
542.3 197.5 103.7 57.4 30.9 9.1 0
758 792.8 849.5 910.8 967 1012.5 1052.1 1075.9 1085.8 1094.9
1128.9 1160.2 1204.9 1298.7 1442.4 1614.2 1785.2 1961.7 2116.1 2256.2
2384.9 2530.9 2653.7 2775.6 2888.8 2939.8 2904.2 2766.1 2396.4 1606.7
615.9 216.1 114 62.1 32.9 11.1 0
758 788.1 841.5 901.7 954.7 1000.7 1036.3 1059.6 1068.7 1072.7
1099.2 1134.8 1174.8 1250 1377.5 1538.6 1722.7 1908.3 2076.9 2214.7
2340.5 2481.5 2639.8 2796.2 2945 3064.9 3146.1 3141.3 2864.6 2109.4
980.1 319.8 163.9 91.8 43.1 14.2 0
758 783.7 832.8 888.6 936.9 978.9 1012.9 1033.5 1042.2 1045
1059.2 1097.2 1135.6 1180.4 1265.1 1387.8 1537.4 1705.2 1884.6 2067.4
2247.5 2435.2 2633.5 2852 3075.6 3250.6 3395 3546.6 3603.2 3137.4
1969.3 756.8 293.7 159.5 87.1 27.7 0
758 781.8 824.9 874.8 919.5 958.7 991.6 1012.9 1023.2 1028.4
1035.5 1060.4 1102 1136.4 1179.2 1252.8 1361.3 1495.1 1651.8 1836.7
2054 2299.4 2556.7 2855.1 3117.6 3376.8 3643.6 3967.4 4339.1 4421.8
3711.7 2282.8 978.1 440.6 215.3 84.3 0
758 776.6 812.2 853.8 895.8 935 968.2 993.5 1008.2 1018.9
1027.2 1043 1075.1 1115.8 1149.9 1189.5 1255.6 1352.2 1483.6 1633.2
1804.6 1995.8 2207.2 2451 2730.4 3073.2 3480.5 3970.6 4640.7 5271.3
5239.2 4203.7 2496.5 1067.6 370.1 83.1 0
758 776.2 810.7 853.4 893 931.4 965 991.2 1007 1018.5
1026.8 1042.6 1072.7 1112.7 1148.3 1187.1 1248.1 1335.5 1467.3 1605.1
1781.6 1955.4 2162.8 2400.7 2682.9 3026.5 3434.2 3927.4 4599.2 5268.9
5254.7 4235.8 2546.8 1097.6 378.4 85.1 0
758 773.1 801.6 836.8 874 910.4 946 975.3 995.5 1011
1026.4 1046.6 1069.1 1090.5 1120.2 1161.8 1209.7 1269.8 1360.1 1485.6
1639.5 1821.2 2039.7 2308.1 2625.2 2992.1 3396.6 3839.2 4372 4852.9
4770.6 3813.8 2266.5 895.4 267.6 53 0
758 771.1 791.3 820.6 853.4 887.5 923.1 955.1 981.7 1005.4
1028.8 1054.1 1075.1 1092.9 1115.5 1142.4 1187.5 1253.2 1354.9 1499.4
1691.4 1933.2 2217.8 2534.1 2861.1 3204.6 3561.7 3944.5 4326.4 4447.2
4059.6 2889.6 1358.1 477.8 190.4 75.2 0
758 765.5 779.4 800.4 827.3 857.8 891.8 923.5 952.8 981.7
1010.2 1038.7 1062.8 1085.4 1108.7 1135.2 1175.6 1242.1 1354.9 1520.8
1750 2030.2 2338.2 2656.8 2984.6 3319.4 3669.7 3986 4125.4 3854.6
2977.4 1494.3 450.1 190.8 112 56.6 0
758 764 772.7 788.9 809.9 835.6 863.3 893 921.9 951.6
983.6 1016.9 1050.1 1079 1111.1 1148.7 1204.1 1293.6 1429.3 1622.1
1900.8 2227.3 2608.1 3000.8 3413.6 3758.8 4042.2 4134.5 3874.8 3107.7
1936 767.1 230 95 45.9 15 0
758 761.6 768.7 782.6 803.1 824.1 851.4 879.5 907.6 935.3
967.8 1003 1038.3 1070.3 1107.9 1149.9 1212 1296.7 1423 1605.1
1855.3 2173.5 2538.9 2911.7 3255.3 3519.3 3651.5 3570.4 3214.5 2445.4
1398.5 533.2 184.9 75.6 32.9 6.7 0
758 760.4 764.7 779.4 797.2 819 842.3 867.7 894.6 920.3
949.6 982.8 1014.5 1046.6 1081 1121.8 1171.7 1240.9 1331.6 1453.5
1628.4 1866.3 2150.9 2439.1 2680.6 2816.7 2794.6 2603.8 2258.6 1684.3
924.7 355.5 138.9 69.3 43.9 16.6 0
758 756 760.8 772.7 789.3 809.9 832.4 854.6 876 894.6
915.2 934.2 951.6 965.4 971.4 970.6 961.1 943.7 921.9 901.3
882.3 874.4 874.4 858.6 794.4 670.9 513 372.1 277.1 214.9
172.6 142.5 118 93.4 61.7 26.1 0
758 754.1 758.4 772.3 790.5 810.7 832.4 853.8 874.4 887.5
893.8 891.8 883.9 866.5 838.8 802.3 758.4 710.1 658.7 600.1
543.1 488.1 435.4 386.7 342.4 307.2 275.9 252.9 231.2 208.2
180.1 152.4 121.1 89.5 54.2 24.5 0
758 751.7 759.2 773.5 792.8 814.6 839.6 862.5 876.4 881.9
875.2 858.2 836.8 809.5 779.8 745 701.8 653.1 600.5 545.1
490.4 439.4 394.6 356.6 323 295.3 271.9 258.5 241.5 219.3
191.6 154 119.1 84.7 49.1 25.3 0
758 751.3 759.6 777 798 823.7 849.5 867.3 875.6 874.4
864.9 851 826.9 794 756 717.6 676.9 629.8 577.5 524.1
474.6 433.4 396.6 365 336.1 310.3 295.3 281.4 281.8 283.8
265.2 231.6 205.8 159.9 110.8 74 0
758 753.3 763.6 782.2 808.7 834 854.2 870 875.2 874
866.1 849.1 820.6 785.7 745 702.2 649.2 592.2 536.7 487.3
445.3 410.1 380.4 354.7 329.3 306.8 287.8 310.3 353.9 373.3
363.4 347.5 333.3 269.2 215.7 153.2 0
758 753.7 766.3 788.5 813.8 840.3 859.3 870.8 874.4 873.6
866.5 850.2 823.3 789.3 739.8 682.8 616.3 553.8 493.6 447.3
404.5 372.1 345.2 323.8 302.8 275.1 286.6 315.1 329.7 323
305.6 304.4 264.8 216.5 183.3 130.2 0
758 754.1 768.3 792.1 819.8 844.3 861.7 871.6 875.6 874.4
867.3 853 832 798 744.2 673.7 595.7 521.3 456.8 403.7
360.6 330.5 309.1 291.3 263.2 258.1 273.1 290.1 284.6 268.8
256.5 244.2 199.9 163.5 138.1 97.8 0
758 754.5 769.9 794.8 824.9 848.3 866.1 876.4 881.5 880.3
872 860.5 839.6 800.8 741.4 664.2 577.1 490.4 417.2 365.4
329.7 304.4 285.8 267.2 243 249.8 263.6 271.5 262.8 290.5
266.8 238.3 178.9 144.5 119.1 73.2 0
758 756 770.7 795.6 823.7 849.8 867.7 878 883.9 884.3
878.3 868.1 847.9 810.7 750.1 670.1 578.3 487.7 412.5 361
327.7 302.4 283.4 263.2 239.9 247 260.5 268.4 259.3 288.2
266.8 217.3 173 142.9 118.7 57.4 0
